Page top

Primary Contents



Precautions for safety Use

General Precautions

For precautions on individual products, refer to Safety Precautions in individual product information.

Warning_Fig
Warning_Fig

・ Do not use a voltage that exceeds the rated voltage range.
Applying a voltage that is higher than the rated voltage range may cause explosion or burning.

・ Be sure that the power supply polarity and other wiring is correct.
Incorrect wiring may explosion or burning.

・ Do not short-circuit the load. Doing so may cause explosion or burning.

・ Make sure the power is OFF before performing wiring work. If the power is ON and an output wire contacts the power supply, the output circuit may be damaged.

・ Wire high-voltage lines or power lines separately from Encoder wiring. If high-voltage lines are wired in parallel with Encoder wiring, induction may cause malfunction or damage.