![]()
Global
These are navigation links to move inside this page.
![]()
Quick links to OMRON IA in your country / territory.
Please contact our European headquarters.
General Precautions
To ensure safety, observe the following precautions.
Wiring
| Item | Examples | |
| Power Supply | ・ DC 3-Wire NPN Output Sensors | |
| Do not apply any voltage exceeding the operating voltage range.Applying any excessive voltage or supplying AC power (100 VAC or higher) to a DC-type sensor may cause the Sensor to explode or burn. | ![]() | |
| Load Short-circuit | ・ DC 3-Wire NPN Output Sensors | |
| Do not short-circuit the load.Doing so may cause the Sensor to explode or burn. | ![]() | |
| Wiring | ・ DC 3-Wire NPN Output Sensors (Example) Wrong polarity | |
| Be sure to wire the Sensor correctly and be careful not to connect the polarities incorrectly, otherwise the Sensor may explode or burn. | ![]() | |
| ・ DC 3-Wire NPN Output Sensors (Example) Wrong polarity or wrong wiring | ||
![]() | ||
![]() | ||
| Connection with No Load | ・ DC 3-Wire NPN Output Sensor | |
| If connected to the power supply without any load, internal elements may explode or burn. Make sure that a proper load is connected to the Sensor. | ![]() | |
| AND Connections | ![]() | |
| Do not use AND connections such as in the example shown in the diagram here. Voltage will be applied to the Vcc terminal without the GND terminal of Sensor 2 being securely grounded, and may cause the Sensor to fail.Depending on the model used, inrush current to Sensor 2 when Sensor 1 is turned ON may cause product failure. | ||