![]()
Global
These are navigation links to move inside this page.
Easy switching of temperature settings by bread type
Temperature settings can be registered for up to eight banks by using the bank function of the E5EN-H Temperature Controller. Easily perform external temperature settings according to the type of bread.
The temperature settings are easily switched according to the type of bread by using the bank function of the E5EN-H Temperature Controller.
The user can easily switch the baking temperature for each type of bread.
Application No.278
A New High-performance Controller: High Resolution, High Speed, and High Input Accuracy. Logic Operations and Preventive Maintenance Function. Plus Infrared Port on Front Panel.
![]()
Quick links to 'E5AN-H / E5EN-H (96 x 96 mm and 48 x 96 mm)' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.