![]()
Global
These are navigation links to move inside this page.
Changing temperature settings for idling and operation to save energy with solder tanks
Registering two set values, one for idling and one for operation, in the E5EN Temperature Controller and using the multi-SP function enables saving energy during idling by externally changing the settings of the Temperature Controller.
Setting are switched externally by using the multi-SP function of the E5EN Temperature Controller.
Energy is saved by switching the settings for idling and operation.
Application No.274
New 96 x 96-mm and 48 x 96-mm Basic Temperature Controllers with Enhanced Functions and Performance. Improved Indication Accuracy and Preventive Maintenance Function.
![]()
Quick links to 'E5AN / E5EN (96 x 96 mm and 48 x 96 mm)' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.