![]()
Global
These are navigation links to move inside this page.
Smooth temperature increase for ceramic firing ovens
The SP (set point) ramp function of the E5CN Temperature Controller prevents rapid heating of the workpiece and enables smooth temperature increase.
Smooth heating is performed by using the SP ramp setting function of the E5CN Temperature Controller.
Damage to the workpieces due to rapid heating in the ceramic firing oven is prevented, and quality is improved.
Application No.271
New 48 x 48-mm Basic Temperature Controller with Enhanced Functions and Performance. Improved Indication Accuracy and Preventive Maintenance Function.
![]()
Quick links to 'E5CN / E5CN-U (48 x 48 mm)' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.