Page top

Primary Contents

RFID lets you monitor the position data of multiple AGVs in a factory at the same time.



An ID Tag that contains position data is embedded in the floor surface along the trajectory of the AGV. An RFID Antenna is installed at the AGV.
While the AGV moves in transport work, the RFID Antenna reads the ID Tag position data.
With the position data from ID Tags, you can accurately know the positions of AGVs from a centralized monitoring room. You can also monitor motor operating times, travel distances, error information, transport conditions, and other factors.

Know-How

ID Tags with position data enable management of AGV movement status. ID Tags with position data at branching points enable a variety of transport instructions. It is easy to identify the AGV when an error occurs.

Benefit / Efficiency

You can easily identify the relevant AGV if there are multiple AGVs when an error occurs. Determining AGV errors together with monitor items makes it easy to analyze errors and take corrective actions. RFID improves maintenance efficiency and decreases work for corrective actions when an error occurs.

RFID System
RFID System V680 series

New, Next-generation RFID Systems with ISO/IEC 18000-3 (ISO/IEC15693) Compliance