![]()
Global
These are navigation links to move inside this page.
This application controls the plastic coating position of blade handles to 32 levels.
The plastic coating for blade handles that are suspended on a robot arm is controlled to 32 levels. Operation is performed with four Digital Panel Indicator outputs and PCL for bank condition calculations.
The system uses the event inputs of a high-speed Digital Panel Indicator that supports fast sampling at 2,000 times per second (0.5 ms).
You can control the plastic coating position to 32 levels.
Application No.319
Linear Sensor Indicator for High-speed, Highprecision Measurement and Discrimination
![]()
Quick links to 'K3HB-S' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.