![]()
Global
These are navigation links to move inside this page.
Ideal for temperature monitoring of multi-point heaters
With an EJ1 Modular Temperature Controller, it is easy to perform integrated processing for temperature monitoring and high-precision control with multi-point heaters in simple, waste-free systems.
Communications between an EJ1 and PLC can be performed without programming communications in the ladder diagrams. Connect communications with the PLC using up to 1,024 input points.
Work for communications programming with the PLC is reduced because communications with the PLC are performed without programming. Because the Temperature Controller is modular, waste-free systems can be built even for high-precision integrated processing.
Application No.286
In-panel Temperature Controller with Flexible Modular Design and Wide Integration with Host Devices
![]()
Quick links to 'EJ1' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.