Page top

Primary Contents

Temperature errors in greenhouses can be detected by changes in the display color of the present value on the Temperature Controller.



Visibility when an error occurs is improved by setting the parameters to change the color of the present value on the Temperature Controller.

Know-How

The Temperature Controller displays the present temperature in green for normal operation and in red when an alarm has been output. This enables clear recognition of temperature errors in the greenhouse.

Benefit / Efficiency

Monitoring for temperature errors inside greenhouses can be easily performed visually.

Basic-type Digital Temperature Controller
Basic-type Digital Temperature Controller E5CN / E5CN-U (48 x 48 mm)

New 48 x 48-mm Basic Temperature Controller with Enhanced Functions and Performance. Improved Indication Accuracy and Preventive Maintenance Function.