Page top

Primary Contents

Changing temperature settings for idling and operation to save energy with solder tanks



Registering two set values, one for idling and one for operation, in the E5EN Temperature Controller and using the multi-SP function enables saving energy during idling by externally changing the settings of the Temperature Controller.

Know-How

Setting are switched externally by using the multi-SP function of the E5EN Temperature Controller.

Benefit / Efficiency

Energy is saved by switching the settings for idling and operation.

Basic-type Digital Temperature Controller
Basic-type Digital Temperature Controller E5AN / E5EN (96 x 96 mm and 48 x 96 mm)

New 96 x 96-mm and 48 x 96-mm Basic Temperature Controllers with Enhanced Functions and Performance. Improved Indication Accuracy and Preventive Maintenance Function.