![]()
Global
These are navigation links to move inside this page.
Uniform oven temperature by using linked Temperature Controllers
Use an external analog signal (4 to 20 mA) as the set point (SP).
Uniform oven temperature with a total of three Temperature Controllers. Use the Temperature Controller's transfer output for zone control in electric ovens.
The temperatures of the zones are unified by using the remote SP input function of the E5AN-H Digital Temperature Controller.
Unifying the temperature in the oven improves production efficiency and lead time.
Application No.272
A New High-performance Controller: High Resolution, High Speed, and High Input Accuracy. Logic Operations and Preventive Maintenance Function. Plus Infrared Port on Front Panel.
![]()
Quick links to 'E5AN-H / E5EN-H (96 x 96 mm and 48 x 96 mm)' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.