Page top

Primary Contents

Smooth temperature increase for ceramic firing ovens



The SP (set point) ramp function of the E5CN Temperature Controller prevents rapid heating of the workpiece and enables smooth temperature increase.

Know-How

Smooth heating is performed by using the SP ramp setting function of the E5CN Temperature Controller.

Benefit / Efficiency

Damage to the workpieces due to rapid heating in the ceramic firing oven is prevented, and quality is improved.

Basic-type Digital Temperature Controller
Basic-type Digital Temperature Controller E5CN / E5CN-U (48 x 48 mm)

New 48 x 48-mm Basic Temperature Controller with Enhanced Functions and Performance. Improved Indication Accuracy and Preventive Maintenance Function.