![]()
Global
These are navigation links to move inside this page.
Product information, processing information, assembly information, and inspection information are written to an ID Tag attached to a pallet.
At each process, the processing information, assembly information, and inspection information are separated according to the work instructions on the ID Tag. At each inspection step, the results of the inspection are written to the ID Tag, then uploaded to the host at the final process.
Superior environmental resistance allows stable communications even in noisy factory conditions. High reliability enables secure data retention even in inspection processes (such as high-voltage tests using tens of thousands of volts, and strong electric fields).
Products and information are integrated, so tool changes at each stage can be done accurately and efficiently. Production and inspection histories can be automatically collected for accurate traceability control.
Application No.196
New, Next-generation RFID Systems with ISO/IEC 18000-3 (ISO/IEC15693) Compliance
![]()
Quick links to 'V680 series' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.