![]()
Global
These are navigation links to move inside this page.
This application uses a Spot-type Laser Photoelectric Sensor.
The minute spot laser beam with maximum diameter of 1 mm accurately detects small-diameter pins.
Conventional photoelectric sensors with a large spot diameter could not be used for small-diameter pins. The system had a limited detection distance, which could damage the Sensor.
Stable inspection of ultra-thin guide pins is possible in a small spot at a sensing distance as long as 1 m.
Applied Models
E3C-LD11 + E3C-LDA
Application No.19
Spot, line and area types-select from 3 optical systems. Created to enable beam type selection
![]()
Quick links to 'E3C-LDA' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.