![]()
Global
These are navigation links to move inside this page.
This application uses a Fiber Sensor with an added Lens Unit that achieves a small spot beam.
The Fiber Sensor with an added Lens Unit achieves a small spot beam with a variable diameter ranging from 0.1 to 0.6 mm.
A sensor that has a larger spot size than the workpiece did not provide stable detection because it was adversely affected by the workpiece size. Also, the positioning accuracy of a workpiece is determined by the spot size, which prevented accurate positioning.
A Fiber Sensor with an Added Lens Unit provides stable detection with its minute spot size, which is smaller than the workpiece. It also enables accurate positioning with its small spot size.
Applied Models
E32-C42 + E39-F3A + E3X-DA-S
Application No.14
OMRON's Fiber Sensors continue to support an increasing range of applications.
![]()
Quick links to 'E32 Series' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.