Page top

Primary Contents

Built-in Amplifier

With these Photoelectric Sensors, the amplifier is built into the Sensor Head.

Built-in Amplifier List

There are 19 products of Built-in Amplifier.

Compact Photoelectric Sensor with Built-in Amplifier
E3Z E3Z

The New Standard for Compact, Long-range Photoelectric Sensors Conserves Energy and Natural Resources, One Million Sold Yearly

Mark Sensor with Stainless Steel Housing (Compact, Photoelectric Sensor with Built-in Amplifier and Teaching Function)
E3ZM-V E3ZM-V

Color Mark Detection in a World-standard Size (11 × 21 × 32 mm), with High-speed Response (50 μs) and Accuracy in Spite of Sensing Object Movement

Stainless Steel Housing (Compact Photoelectric Sensor with Built-in Amplifier)
E3ZM E3ZM

Stainless-Steel Housing (SUS316L) - Ideal for the Food Industry!

Laser Photoelectric Sensor with Built-in Amplifier
E3Z-LT / LR / LL E3Z-LT / LR / LL

The Most Compact Laser Sensor The Most Reliable E3Z

Distance-settable Photoelectric Sensor
E3Z-LS E3Z-LS

Reliable Detection of Glossy, Uneven Objects Regardless of Background or Color.

Narrow-beam Photoelectric Sensor with Built-in Amplifier
E3Z-L E3Z-L

Small 2.5-mm-diameter Spot Ideal for Detecting Small Workpieces

Photoelectric Sensor with Built-in Amplifier for Detecting Clear, Plastic Bottles
E3Z-B E3Z-B

Reliable Detection of Transparent Objects, Including Thin-walled Clear, Plastic Bottles

Grooved-type Photoelectric Sensor with Built-in Amplifier
E3Z-G E3Z-G

Grooved Design Eliminates Optical Axis Adjustment

Photoelectric Sensor with Built-in Amplifier (Ultracompact and Thin Type)
E3T E3T

New Retro-reflective Sensors Added to the Series. Further Contributions to Equipment Downsizing.

Miniature Photoelectric Sensor with Built-in Amplifier
E3T-SR4 E3T-SR4

Reliable Detection in Narrow Lanes Enables Equipment Downsizing and Easy Design

Oil-resistive, Long-range Photoelectric Sensor with Metal Housing
E3S-C E3S-C

Water- and Oil-resistive Photoelectric Sensor with Metal Housing Used for Long-range Sensing

Distance-settable Photoelectric Sensor with Metal Case
E3S-CL E3S-CL

Simply Set the Distance to Reliably Detect Workpieces of Various Colors

Long-distance Photoelectric Sensor with Built-in Amplifier
E3G E3G

Line of Long-distance Photoelectric Sensors for Large Workpieces Includes Retroreflective Models with Sensing Distance of 10 m and Distance Settings Up to 2 m.

Photoelectric Sensor
E3S-LS E3S-LS

Focusable Sensors with Built-in DC Amplifiers

Cylindrical photoelectric sensors
E3F2 E3F2

Threaded Cylindrical Photoelectric Sensors with Built-in Amplifier for Use as an Optical Proximity Sensor