Page top

Primary Contents

Φ16 Type

These Pushbutton Switches mount in holes with a 16-mm diameter and are available with or without lights. They come with a short body of only 28.5 mm. Both Knob-type and Key-type Selector Switches as well as Buzzers and Indicators are available.

Φ16 Type List

There are 5 products of Φ16 Type.

Knob-type Selector Switch (Detachable) (Cylindrical 16-dia.)
A165S / W A165S / W

Separate Construction with Cylindrical 16-dia. Body

Key-type Selector Switch (Detachable) (Cylindrical 16-dia.)
A165K A165K

Separate Construction with Cylindrical 16-dia. Body

Buzzer (Cylindrical 16-dia.)
M2BJ M2BJ

Buzzer Unit Series with Cylindrical 22-mm × 16-dia. Body

Indicator (Cylindrical 16-dia.)
M16 M16

Cylindrical 16-dia. Indicator