Page top

Primary Contents

Floatless Level Controllers

The 61F model can be selected according to the control method, installation method, liquid to be detected, wiring length, and other requirements.

Floatless Level Controllers List

There are 7 products of Floatless Level Controllers.

Conductive Level Controller
61F-GPN-BT / -BC 61F-GPN-BT / -BC

Battery (24 VDC) allows use in locations without AC power supply. AC sine-wave voltage between electrodes enables stable detection with no electric corrosion.

Floatless Level Switch (Compact Type)
61F-G[]N 61F-G[]N

Improved Design for a More Lightweight Construction and Reduced Standby Power Consumption.

Floatless Level Switch (Basic Type)
61F-G[] 61F-G[]

Basic Building-block Controllers That Mount Directly to Panels for Easier Maintenance

Floatless Level Switch (Compact, Plug-in Type)
61F-GP-N[] 61F-GP-N[]

Space-saving Design Ideal for Control Panel Downsizing. Easy Maintenance.

Floatless Level Switch (Plug-in Type)
61F-G[]P 61F-G[]P

Compact, Space-saving Plug-in Type Ideal for Pump Panels or Building into Equipment.

Floatless Level Switch (Ultra High-sensitivity Type)
61F-UHS / -HSL 61F-UHS / -HSL

Ideal for Detecting Ice, Pure Water, or Humidity

Alternate Operation Relay
61F-AN / -APN2 61F-AN / -APN2

Increases Motor Life and Enables Operating Only One Pump When Cleaning Tanks or as an Emergency Measure for Pump Failures.