Page top

Primary Contents

General-purpose

OMRON General-purpose Controllers meet a wide range of applications needs for food processing machines, packaging machines, extruders, semiconductor production equipment, and many other areas with high speed, high performance, easy settings, and easy-to-read desplays.

General-purpose List

There are 14 products of General-purpose.

Basic-type Digital Temperature Controller
E5CN / E5CN-U (48 x 48 mm) E5CN / E5CN-U (48 x 48 mm)

New 48 x 48-mm Basic Temperature Controller with Enhanced Functions and Performance. Improved Indication Accuracy and Preventive Maintenance Function.

Basic-type Digital Temperature Controller
E5AN / E5EN (96 x 96 mm and 48 x 96 mm) E5AN / E5EN (96 x 96 mm and 48 x 96 mm)

New 96 x 96-mm and 48 x 96-mm Basic Temperature Controllers with Enhanced Functions and Performance. Improved Indication Accuracy and Preventive Maintenance Function.

Advanced Digital Temperature Controller
E5CN-H (48 x 48 mm) E5CN-H (48 x 48 mm)

A New High-performance Controller: High Resolution, High Speed, and High Input Accuracy. Logic Operations and Preventive Maintenance Function.

Advanced Digital Temperature Controller
E5AN-H / E5EN-H (96 x 96 mm and 48 x 96 mm) E5AN-H / E5EN-H (96 x 96 mm and 48 x 96 mm)

A New High-performance Controller: High Resolution, High Speed, and High Input Accuracy. Logic Operations and Preventive Maintenance Function. Plus Infrared Port on Front Panel.

Basic-type Digital Temperature Controller
E5GN (48 x 24 mm) E5GN (48 x 24 mm)

New 48 x 24-mm Basic Temperature Controller with Enhanced Functions and Performance. Improved Indication Accuracy and Preventive Maintenance Function.

Digital Controller
E5AR E5AR

E5AR Digital Controllers offer high speed,high precision, and multiple I/O and use a 5-digit, 3-row LCD display for high visual clarity.

Digital Controllers
E5ER E5ER

E5ER Digital Controllers offer high speed,high precision, and multiple I/O and use a 5-digit, 3-row LCD display for high visual clarity.

Programmable Digital Controller
E5AR-T E5AR-T

A new High-speed, High-precision Digital Controller that is Programmable!

Programmable Digital Controller
E5ER-T E5ER-T

A new 48 × 96-mm High-speed, Highprecision Digital Controller that is Programmable!

Digital Controller
E5AK E5AK

Advanced Digital Controllers Ideal for Worldwide Use

Digital Controller
E5EK E5EK

Advanced Digital Controllers Ideal for Worldwide Use

Digital Controller
E5CK E5CK

Advanced, Compact Digital Controllers

Temperature Controllers
E5CS E5CS

Simple Functions in DIN 48 × 48 mm-size Plug-in Temperature Controllers

Temperature Controllers
E5CSV E5CSV

Easy Setting Using DIP Switch and Simple Functions in DIN 48 × 48 mm-size Temperature Controllers