Page top

Primary Contents

For Heater Control

These Relays enable high-precision, high-frequency temperature control for reflow ovens, molding machines, and sintering ovens. Models are available with fault detection and cyclic control.

For Heater Control List

There are 11 products of For Heater Control.

Solid State Relays with Built-in Current Transformer
G3PF G3PF

A New-concept SSR with Built-in Current Transformer. Heater Burnout and SSR Shortcircuit Failure Detection.

Solid State Relays for Heaters
G3PE (Single-phase) G3PE (Single-phase)

Compact, Slim-profile SSRs with Heat Sinks. Models with No Zero Cross for a Wide Range of Applications.

Solid State Contactors for Heaters
G3PE (Three-phase) G3PE (Three-phase)

Compact, Slim-profile SSRs with Heat Sinks. Solid State Contactors for Three-phase Heaters Reduced Installation Work with DIN Track Mounting.

Solid State Relays (Single-phase)
G3PB G3PB

Compact, Slim-profile SSR with Heat Sink,Offering Heater Control for 480-VAC Rated Loads

Solid State Contactors (New Heat Sink Construction)
G3PB-2N / -3N G3PB-2N / -3N

Space and working time saved with new heat sink construction. Series now includes 480-VAC models to allow use in a greater range of applications.

Solid State Contactors (Three-phase)
G3PB-2 / -3 G3PB-2 / -3

Compact, Low-cost Solid State Contactors of an Innovative Construction Ideal for Three-phase Heaters

Solid State Relays
G3PA G3PA

Extremely Thin Relays Integrated with Heat Sinks

Solid State Relays with Failure Detection Function
G3PC G3PC

Detects failures in SSR used for heater temperature control and simultaneously outputs alarm signal. This SSR supports the safe design of heater control systems, and contributes to maintenance improvements by the user.

Solid State Relays
G3NA G3NA

Wide Lineup of General-purpose Solid State Relays with Applicable Loads of 5 to 90 A

Solid State Relays
G3NH G3NH

Switching 75 to 150 A at 240 to 440 VAC

Solid State Relays
G3NE G3NE

Compact, Low-cost, SSR Switching 5 to 20 A