Page top

Primary Contents

Optical Fiber Sensors

With these Separate-amplifier Sensors, the light from the Amplifier is transmitted through a fiber to enable detection in narrow places other locations with limited access.

Optical Fiber Sensors List

There are 9 products of Optical Fiber Sensors.

Simple Fiber Amplifier
E3X-SD / -NA E3X-SD / -NA

The Standard for Fiber Amplifiers with Simple Operation and High Performance

Fiber Sensors
E32 Series E32 Series

OMRON's Fiber Sensors continue to support an increasing range of applications.

Fiber Unit Right-angle (L-shaped Attachment) Model
E32-[][][]N E32-[][][]N

No Snagging No Breaking Convenient Mounting

Wet Process Sensor
E32-L11FP / E32-L1[]FS / E3X-DA[][]TG-S E32-L11FP / E32-L1[]FS / E3X-DA[][]TG-S

Stable Detection of Glass in Wet Processes. Non-contact Operation Simplifies Mounting and Maintenance.

NEW Digital Fiber Sensors
E3X-DA-S E3X-DA-S

The No. 1 Performance in the World Five unmatched features achieved through the most stable detection capabilities.

Digital Fiber Sensors
E3X-DA-S / MDA E3X-DA-S / MDA

The next-generation platform for a wide range of sensing

Color Sensing Digital Fiber Sensor
E3X-DAC-S E3X-DAC-S

Easy and Reliable The Fiber Sensor That Sees in Color

Digital Fiber Amplifier
E3X-DA-N E3X-DA-N

The Ultimate Fiber Amplifier for Maximum Ease of Use and High Performance