Page top

Primary Contents

Cylindrical

These Proximity Sensors use high-frequency oscillation. They resist heat, chemicals, and water better than Rectangular Sensors. They are available in both shielded and unshielded models.

Cylindrical List

There are 13 products of Cylindrical.

Proximity Sensor Ideal for High Temperatures and Cleaning Processes
E2EH E2EH

E2E Quality Proximity Sensor Ideal for the Food and Beverage Industry

Standard Proximity Sensor
E2E E2E

Standard Sensors for Detecting Ferrous Metals under Standard Conditions

Proximity Sensors
E2V-X[] E2V-X[]

Long-distance Detection of Aluminum or Iron. A Proximity Sensor with a NEW Detection Principle.

Long-distance Proximity Sensor
E2EM E2EM

No-polarity 2-Wire Proximity Sensor with a 30-mm Sensing Distance

Spatter-resistant Proximity Sensor
E2EQ E2EQ

Spatter-resistant Fluororesincoated Proximity Sensor

Proximity Sensor with All-stainless Housing
E2FM E2FM

Highly Durable Proximity Sensor for Tough Environments

Chemical-resistant Proximity Sensor
E2FQ E2FQ

Inductive Proximity Sensor with Chemical-resistant Fluororesin Case

Chip-immune Inductive Proximity Sensor
E2EZ E2EZ

Detects objects without being influenced by aluminum or iron chips.

Resin-case Proximity Sensor
E2F E2F

Proximity Sensor with Resin Case with Superb Water Resistance

Aluminum-detecting Proximity Sensor
E2EY E2EY

A Proximity Sensor for Non-Ferrous Metals: Aluminum, Brass, etc. Iron Is Not Detected.

All Metal Proximity Sensor
E2EV E2EV

Long-distance Detection of Aluminum, Brass, and other Nonferrous Metals

Long-barrel Inductive Proximity Sensor
E2E2 E2E2

Proximity Sensor with a Long Screw Length

Cylindrical Proximity Sensor
E2A E2A

Safe Mounting with Greater Sensing Distance