Page top

Primary Contents

Analog Timers

Dial knob setting enables easy operation.

Analog Timers List

There are 14 products of Analog Timers.

Solid-state Multi-functional Timers
H3CR-A H3CR-A

Multiple Operating Modes and Multiple Time Ranges. DIN 48 x 48-mm Multifunctional Timer with Wide AC/DC Power Supply Range for Both High and Low Voltages.

Solid-state Timer
H3CR-F H3CR-F

DIN 48 × 48-mm Twin Timer

Solid-state Timer
H3CR-G H3CR-G

DIN 48 × 48-mm Star-delta Timer

Solid-state Timer
H3CR-H H3CR-H

DIN 48 × 48-mm OFF-delay Timer

Solid-state Timer
H3M H3M

Solid-state Timer with Variable Time Ranges

Solid-state Timer
H3Y H3Y

Miniature Timer Compatible with the MY Relay

Solid-state Timer
H3YN H3YN

Miniature Timer with Multiple Time Ranges and Multiple Operating Modes

Solid-state Timer
H3RN H3RN

Ultra-slim Timer for G2R Relay Socket

Mechatronic Analog Timer
H3AM H3AM

Large Setting Dial and Moving Pointers Ideal for Easy Operation and Monitoring

Solid-state Multi-functional Timer
H3DE-M / -S H3DE-M / -S

DIN Track Mounted, Standard 22.5-mm Width Timer Range, Multi-functional Timer

Solid-state Twin Timer
H3DE-F H3DE-F

DIN Track Mounted, Standard 22.5-mm Width Timer Range, Twin Timer

Solid-state Star-delta Timer
H3DE-G H3DE-G

DIN Track Mounted, Standard 22.5-mm Width Timer Range, Star-delta Timer

Solid-state Power OFF-delay Timer
H3DE-H H3DE-H

DIN Track Mounted, Standard 22.5-mm Width Timer Range, Power OFF-delay Timer

Solid-state Timer
H3DS H3DS

DIN Track Mounted, Standard 17.5-mm Width Timer Range