Page top

Primary Contents

RFID Systems

RFID Systems enable non-contact reading and writing of data. Also called electronic tags, IC tags, ubiquitous ID systems, and RF tags, RFID Systems enable non-contact reading and writing of data.

RFID Systems List

There are 5 products of RFID Systems.

RFID System
V680 series V680 series

New, Next-generation RFID Systems with ISO/IEC 18000-3 (ISO/IEC15693) Compliance

V680 ID Flag Sensors
V680-HAM91 / HAM81 V680-HAM91 / HAM81

Easy Setup! The RFID System Can Be Used Just Like a Sensor. Read and Write 16 Bits of Data with 1 Unit. Useful in Applications from Simple Product Identification to Managing Work Progress

V680 DeviceNet ID Slave
V680-HAM42-DRT V680-HAM42-DRT

V680-series DeviceNet-compatible Slaves for RFID Systems. Read and Write Up To 58 Bytes.

RFID System V680 Series 10-mm-dia. ID Tags
V680-D1KP53M V680-D1KP53M

A New Model of ID Tag Enables Traceability of Jigs and Tools.

RFID System (Conforms to SEMI standard, Electromagnetic Inductive 134 kHz)
V640 Series V640 Series

Enables reading and writing transponders for various Semiconductor applications, such as FOUPs (Front-Opening Unified Pods), reticles, and pods.