Page top

Primary Contents

Safety Application Controllers

Safety Controllers form the core of the system when building safety circuits for equipment and facilities. Appropriate circuits can be configured to enable detecting input and output faults and to enable failsafe systems.

Safety Application Controllers List

There are 15 products of Safety Application Controllers.

Safety Network Controller
NE0A-SCPU01 NE0A-SCPU01

New Lineup for Safety Applications with Up to 12 Inputs

Safety Network Controller
NE1A-SCPU Series NE1A-SCPU Series

Achieve Safety Control through Programming.

Safety Network Controller
NE1A-SCPU0[]-EIP NE1A-SCPU0[]-EIP

Visualizes the Safety System by Directly Connecting EtherNet/IP of the SYSMAC CS/CJ Series

Safety I/O Terminals
DST1 Series DST1 Series

Distributed Safety Terminals That Reduce Wiring.

EtherNet/IP-DeviceNet Router
NE1A-EDR01 NE1A-EDR01

Allows a safety system to be monitored from Ethernet.

Network Configurator
WS02-CFSC1-E WS02-CFSC1-E

Programming Software for Creating Safety Circuits.

Flexible Safety Unit
G9SX G9SX

Logical AND Function Adds Flexibility to I/O Expansion

Standstill Monitoring Unit
G9SX-SM G9SX-SM

Sensor-less Monitoring of Standstill for Machines with Long Inertia

Low-speed Monitoring Unit
G9SX-LM G9SX-LM

Low-speed Monitoring Function Ensures Safety for Maintenance Work

Safety Guard Switching Unit
G9SX-GS G9SX-GS

A Safety Measure for Hazardous Operations That Does Not Lower Productivity

Safety Controllers
F3SX F3SX

"Safe" "Simple" "Visible" Safety controller with no need for programming

Safety Relay Unit
G9SA G9SA

The G9SA Series Offers a Complete Line-up of Compact Units

Safety Relay Unit
G9SB G9SB

Ultra Slim Safety Relay Unit

Safety Relay Unit
G9S G9S

Ideal for Safety Door and Emergency Stop Switch Circuits

Safety Relay Unit (Sensor Connector Type)
G9SA-300-SC G9SA-300-SC

Less Wiring Required with Safety Light Curtain