Page top

Primary Contents

Displacement & Measurement Sensors

These Sensors can be used to measure distances and heights. A wide variety of models is available, including Laser Sensors, LED Sensors, Ultrasonic Sensors, Contact Sensors, Eddy Current Sensors, and more.

Displacement & Measurement Sensors List

There are 11 products of Displacement & Measurement Sensors.

Wide Laser Beam CCD Measurement Sensor
ZX-GT ZX-GT

10-μm Accuracy by 500-mm Range

Smart Sensor (2D Measurement Sensor)
ZG2 ZG2

2D Laser Profile Measurement System. ZG2 debut! Achieving stable measurement through innovative technology.

Smart Sensors 2D Profile Measuring Sensors
ZG ZG

Ultra Wide Laser Beam & Super High-speed Measurement

Smart Sensors 2D CMOS Laser Type
ZS-HL ZS-HL

Very High-performance Sensors that Support Core Quality from Very Long-range to Extremely Precise Measurements

Smart Sensors 2D CMOS Laser Type
ZS-L ZS-L

Standard Sensors Most Suitable for a Variety of High-precision Displacement Measurements, Including Spot Detection, Wide-range Detection, and Long-distance Detection

Smart Sensors (Laser Displacement & Measurement Sensors)
ZX-L-N ZX-L-N

A Host of Smart Functions Inside a Compact Body with a Full Range of Laser Types

Smart Sensors (Inductive Displacement Type)
ZX-E ZX-E

Smart Sensors that Use the Eddy Current Method Are Now Available

Smart Sensors High-Precision Contact Type
ZX-T ZX-T

The Smart Answer to High-precision Measuring Applications that Were Difficult with Non-contact Types

Ultrasonic Displacement Sensor
E4PA-N E4PA-N

Now, more advanced with a new mutual interference prevention function.

Micro Displacement Sensor
Z4D-F Z4D-F

Compact, High-performance Micro Displacement Sensor

LED Displacement Sensor
Z4W-V Z4W-V

Low-cost Displacement Sensor with 10-micron Resolution with Red LED