Page top

Primary Contents

Special I/O Units

Special I/O Units can be used to handle advanced machine control needs, such as temperature control, position control, and communications.

Special I/O Units List

There are 9 products of Special I/O Units.

SYSMAC CJ-series Process Analog Input Unit (Universal Inputs)
CJ1W-PTS CJ1W-PTS

A Single Unit Handling All Types of Inputs such as Temperature Sensor Inputs and Analog Signal Inputs (e.g., 4 to 20 mA or 1 to 5 V)

SYSMAC CJ-Series Analog I/O Unit
CJ1W-AD / DA / MAD CJ1W-AD / DA / MAD

Consistent Microsecond Throughput: Models with Direct Conversion Join the Lineup

SYSMAC CJ-series Process Analog Input Unit (Universal Inputs)
CJ1W-PDC CJ1W-PDC

A Single Unit Handling All Types of Inputs such as Temperature Sensor Inputs and Analog Signal Inputs (e.g., 4 to 20 mA or 1 to 5 V)

CJ Series Temperature Control Unit
CJ1W-TC CJ1W-TC

A Single Unit Performing All the Functions of 4 Temperature Controllers

SYSMAC CJ-series Position Control Units (High-Speed type)
CJ1W-NC[][]4 CJ1W-NC[][]4

Motion Control Capabilities with Unit Synchronization and Even Higher Speed

SYSMAC CJ series Position Control Units
CJ1W-NC[][]3 CJ1W-NC[][]3

High-speed, High-precision positioning with 1, 2, or 4 axes

SYSMAC CJ-series High-speed Counter Unit
CJ1W-CT021 CJ1W-CT021

High-Speed, Flexible Control With A Wide Array of Features

CJ-series CompoBus/S Master Unit
CJ1W-SRM21 CJ1W-SRM21

CompoBus/S is a high-speed I/O bus

SYSMAC CJ-series Process Analog Input Unit (Universal Inputs)
CJ1W-PH41U / AD04U CJ1W-PH41U / AD04U

A Single Unit Handling All Types of Inputs such as Temperature Sensor Inputs and Analog Signal Inputs (e.g., 4 to 20 mA or 1 to 5 V)