Page top

Primary Contents

Safety Door Switches

Safety Door Switches detect when mechanical guards or covers are closed. They are available in models using either mechanical or non-contact detection, and operation with special keys or actuators is possible.

Safety Door Switches List

There are 15 products of Safety Door Switches.

Guard Lock Safety-door Switch/D4SL-N-mounting Slide Key
D4SL-N, D4SL-NSK10-LK[] D4SL-N, D4SL-NSK10-LK[]

World's smallest Class 6-contact Guard Lock Safety-door Switch

Compact non-contact Door Switch
D40Z D40Z

Supports ISO 13849-1 (Safety Category 4/PLe). Can be used on higher risk level applications by connecting to Safety Controllers.

Guard Lock Safety-door Switch
D4SL D4SL

World's Smallest Class 6-contact Guard Lock Safety-door Switch

D4SL-mounting Slide Key
D4SL-SK10-LK / LKH D4SL-SK10-LK / LKH

D4SL Door-mounting Accessory with Lockout Key to Prevent Workers from Becoming Trapped inside Hazardous Area

Safety-door Switch
D4NS, D4NS-SK D4NS, D4NS-SK

Multi-contact, Labor-saving, Environment-friendly, Next-generation Safety-door Switch

Slim Safety Door Switch
D4GS-N D4GS-N

Slim Safety Door Switches with IP67 Rating

Safety-door Switch
D4BS D4BS

The Special Operation Key Activates a Direct Opening Mechanism to Open the Contacts and Shut Off Control Circuits when Protective Doors Are Opened on Machine Tools or Other Equipment

Guard Lock Safety-door Switch
D4GL D4GL

Vertically Mounting Guard Lock Safety-door Switch Ideal for Limited Installation Space

D4GL-mounting Slide Keys
D4GL-SK10-LK / LKH D4GL-SK10-LK / LKH

D4GL Door-mounting Accessory with Lockout Key to Prevent Workers from Becoming Trapped inside Hazardous Area

Guard Lock Safety-door Switch
D4JL, D4JL-SK40 D4JL, D4JL-SK40

World's Top* Holding Force of 3,000 N (*For plastic models, as of May 2008)

Guard Lock Safety-door Switch
D4NL D4NL

Best-selling Guard Lock Safety-door Switch Available in Several Compact, Multi-contact Models

Guard Lock Safety-door Switch
D4BL D4BL

Release Protective Cover Locks Using Controller Signals or Pushbutton Switches after the Cutting Tool Stops Moving Due to Inertia

Safety-door Hinge Switch
D4NH D4NH

Compact, Plastic-body Safety-door Hinge Switch Designed for Saving Space in Machines and Other Equipment

Compact Non-Contact Door Switch/Flexible Safety Unit
D40A / G9SX-NS D40A / G9SX-NS

Electronic Detection Mechanism for Better Stability in Non-contact Door Switch Operation

D4NS/D4JL-mounting Slide Keys
D4NS-SK / D4JL-SK D4NS-SK / D4JL-SK

Safety-door Switch attachments fit doors on aluminum frames as small as 20 mm2 and frames that are large enough to enclose robotics.