Page top

Primary Contents

Φ22(Φ25) Type

These Pushbutton Switches mount in holes with a 22.3-mm diameter. The Switch Unit and Operation Unit are connected and disconnected using a lever. Both Knob-type and Key-type Selector Switches as well as Indicators are available.

Φ22(Φ25) Type List

There are 4 products of Φ22(Φ25) Type.

Pushbutton Switch (Cylindrical 22/25-dia.)
A22 A22

Install in 22-dia. or 25-dia. Panel Cutout (When Using a Ring)

Knob-type Selector Switch (Cylindrical 22/25-dia.)
A22S / W A22S / W

Install in 22-dia. or 25-dia. Panel Cutout

Key-type Selector Switch (Cylindrical 22/25-dia.)
A22K A22K

Install in 22-dia. or 25-dia. Panel Cutout

Indicator (Cylindrical 22/25-dia.)
M22 M22

Round Indicator Series with 22 dia. and 25 dia. (when using a ring)