Page top

Primary Contents

General-purpose

A complete variety of models is available for various purposes and applications. They include Open-frame Power Supplies, Covered Power Supplies, DIN Rail-mounting Power Supplies, and Compact Built-in Power Supplies.

General-purpose List

There are 7 products of General-purpose.

Switch Mode Power Supply (15/30/60/90/120/180/240/480-W Models)
S8VS S8VS

Improved Versions of Standard-type Power Supplies without Indication Monitor (60 to 240 W). EMI Class B Compliant.

Switch Mode Power Supply (15/30/50/100/150/300/600/1,500-W Models)
S8VM S8VM

Power Supply Featuring OMRON's Unique, New Undervoltage Alarm Function with Compact Body Contributing to Machine Downsizing

Smart Power Supply
S8AS S8AS

A New Type of Power Supply That Provides Safety and Maintainability

Switch Mode Power Supply (15/35/50/100/150/300/600-W Models)
S8JX S8JX

Low-profile Power Supply to Help Reduce Panel Depth

Switch Mode Power Supply (30/50/75-W Models)
S82J S82J

Low-cost Global Power Supply with CE Marking

Switch Mode Power Supply (3/7.5/15/30/50/90/100-W Models)
S82K S82K

Ultimate DIN-rail-mounting Power Supply with a Power Range of 3 to 100 W

Switch Mode Power Supply (3/7.5-W Models)
S82S S82S

Miniature DIN Rail Mounting DC-DC Power Supplies